Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS30LLPC W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective Sensor with Polarizing Filter
QS30LLPC W/30
Order ID no. 3071379
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
35 mm x 22 mm x 49 mm
Electrical connection
Cable
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
1
Light type
Red polarized
Max. range (mm)
18000
Operating mode
Polarized
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
Laser, Pushbutton, Teach input
Switching element function
normally open NO
Wavelength (nm)
650
home
Turck-Shop
Products
Others
QS30LLPC W/30
Key Features
Protection class
IP67
Item Total
338,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
338,10 €