Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PVD100QW/6IN | TURCK - Your Global Automation Partner
Lichtgitter für Kommissioniervorgänge
PVD100QW/6IN
Order ID no. 3071386
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Electrical connection
Cable with connector
Connector type
M12 x 1
Design
Rectangular
Scan field (mm)
100
Dimensions (L x W x H)
137,8 mm x 30 mm x 15 mm
Housing material
Metal
Housing quality
AL
Input type
Bipolar (PNP/NPN)
Light type
Red
Number of beams
4
Number of colors/segments
2
Function
Retroreflective sensor or proximity switch
Operating voltage
DC
Optical resolution (mm)
28.6
Output function
PNP/NPN
Protection class
IP62
Max. range (mm)
400
Switching element function
NO/NC
Wavelength (nm)
630
Key Features
home
Turck-Shop
Products
Others
PVD100QW/6IN
Protection class
IP62
In Stock
Price Group
F3
List Price
€407.90
Item Total
€407.90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support