Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
PVA100P6RQ W/6IN | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Pick-to-Light Pick-and-place sensor
PVA100P6RQ W/6IN
Order ID no. 3071519
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
15 mm x 30 mm x 137,8 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Max. range (mm)
2000
Operating voltage
DC
Optical resolution (mm)
35
Output function
PNP
Protection class
IP62
Scan field (mm)
100
Switching element function
normally open NO
Key Features
Protection class
IP62
In Stock
Price Group
F3
List Price
354,10 €
Item Total
354,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PVA100P6RQ W/6IN
Contact Support