Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PVA375P6RQ W/6IN | TURCK - Your Global Automation Partner
Pick-to-Light
PVA375P6RQ W/6IN
Order ID no. 3071528
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
416,6 mm x 30 mm x 15 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Metal
Housing quality
AL
Input type
Bipolar (PNP/NPN)22
Max. range (mm)
2000
Number of beams
16
Number of colors/segments
1
Operating mode
Receiver
Operating voltage
DC
Optical resolution (mm)
25
Output function
PNP
Protection class
IP62
Scan field (mm)
375
Switching element function
NO/NC
Key Features
Protection class
IP62
In Stock
Price Group
F3
List Price
635,00 €
Item Total
635,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
PVA375P6RQ W/6IN
Contact Support