Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D12E2N6FVQ6 | TURCK - Your Global Automation Partner
Photoelectric Sensor
D12E2N6FVQ6
Order ID no. 3071554
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
12 mm x 30 mm
Electrical connection
Cable with connector
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Output function
NPN
Protection class
IP11
Setting option
Push Button, Remote Teach
Special features
keep/defer
Switching element function
NO contact
Switching frequency (kHz)
2.5
Wavelength (nm)
680
Key Features
Protection class
IP11
Price Group
B1
List Price
372,60 €
home
Turck-Shop
Products
Others
D12E2N6FVQ6
Item Total
372,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support