Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
PPK32 | TURCK - Your Global Automation Partner
Image processing Camera P3
PPK32
Order ID no. 3071681
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Dimensions (L x W x H)
72 mm x 30 mm x 32 mm
Housing material
Metal
Housing quality
AL
Resolution
640 x 480 Pixel
home
Turck-Shop
Products
Others
PPK32
Item Total
4.661,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
4.661,00 €