Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
FI22FPQP-71714 | TURCK - Your Global Automation Partner
Photoelectric Sensor
FI22FPQP-71714
Order ID no. 3071714
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
50 mm x 23 mm x 14,5 mm
Electrical connection
Cable with connector
Function
Fiber-optic sensor for plastic optical fiber
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button
Special features
keep/defer, Wash down
Switching element function
NO contact
Wavelength (nm)
660
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
466,10 €
Item Total
466,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
FI22FPQP-71714
Contact Support