Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
D10DPFPQP-71715 | TURCK - Your Global Automation Partner
Photoelectric Sensor
D10DPFPQP-71715
Order ID no. 3071715
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M8 x 1
Design
Rectangular
Dimensions (L x W x H)
84,4 mm x 10,5 mm x 35,9 mm
Electrical connection
Cable with connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
ABS
Light type
Red
Operating mode
Plastic fiber
Output function
PNP
Protection class
IP50
Setting option
Push Button, Remote Teach
Special features
Crosstalk protection
Switching element function
2 x NO contact
Switching frequency (kHz)
10
Wavelength (nm)
680
Key Features
Protection class
IP50
In Stock
Price Group
F3
List Price
827,00 €
home
Turck-Shop
Products
Others
D10DPFPQP-71715
Item Total
8.270,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support