Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
TM18P6DQ | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
TM18P6DQ
Order ID no. 3071767
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
30 mm x 30 mm x 49 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Metal/plastic
Housing quality
CuZn
Light type
Red
Max. range (mm)
500
Operating mode
Diffuse
Protection class
IP67
Setting option
Push Button
Special features
Wash down
Wavelength (nm)
880
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
TM18P6DQ
Item Total
187,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
187,40 €