Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SFCDT-4A1C | TURCK - Your Global Automation Partner
Safety Light Curtain
SFCDT-4A1C
Order ID no. 3071846
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
66 mm x 132 mm x 112,4 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Function
Fiber-optic sensor for optical fiber
Housing material
Plastic
Housing quality
PC
Output function
2 x PNP
Protection class
IP20
Switching element function
2 x NC contact
Key Features
Protection class
IP20
In Stock
Price Group
B1
List Price
1.443,00 €
Item Total
1.443,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SFCDT-4A1C
Contact Support