Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
VTBN6BQ | TURCK - Your Global Automation Partner
VTBN6BQ BLUE JOB LIGHT EURO QD 4-PIN NPN
VTBN6BQ
Order ID no. 3071871
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
59,9 mm x 43,2 mm x 48 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
Thermoplastic polysulphone
Input type
Bipolar (PNP/NPN)22
Number of beams
1
Number of colors/segments
1
Output function
NPN
Protection class
IP66
Switching element function
NO contact
Key Features
Protection class
IP66
Price Group
F3
List Price
177,60 €
home
Turck-Shop
Products
Others
VTBN6BQ
Item Total
177,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support