Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q60VR3LAF2000 W/30 | TURCK - Your Global Automation Partner
Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression
Q60VR3LAF2000 W/30
Order ID no. 3071892
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
45
Ambient temperature min. (°C)
-10
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
60 mm x 25 mm x 75 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
2
Light type
Red
Max. range (mm)
2000
Operating mode
Background suppression, adjustable
Output function
Relay output
Protection class
IP67
Setting option
Screw Adjustment
Special features
keep/defer
Switching element function
Complementary contact
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
630,00 €
Item Total
630,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q60VR3LAF2000 W/30
Contact Support