Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Q60VR3AFV1000QPMA3 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor with Adjustable Background Suppression
Q60VR3AFV1000QPMA3
Order ID no. 3071967
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
1/2″
Design
Rectangular
Dimensions (L x W x H)
60 mm x 25 mm x 75 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
1000
Operating mode
Background suppression, adjustable
Output function
Relay output
Protection class
IP67
Setting option
Screw Adjustment
Special features
keep/defer
Switching element function
Complementary contact
Wavelength (nm)
665
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
341,60 €
Item Total
341,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
Q60VR3AFV1000QPMA3
Contact Support