Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QS30RRXQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Opposed Mode Sensor (Receiver)
QS30RRXQPMA
Order ID no. 3072063
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
35 mm x 22 mm x 49 mm
Electrical connection
Cable with connector
Function
Opposed mode sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
213000
Operating mode
Receiver
Output function
PNP/NPN
Protection class
IP67
Switching element function
NO contact, dark operation
Wavelength (nm)
875
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
229,20 €
Item Total
229,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS30RRXQPMA
Contact Support