Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312LVAGM5VQD | TURCK - Your Global Automation Partner
SM312LVAGM5VQD
SM312LVAGM5VQD
Order ID no. 3072351
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular with thread
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Max. range (mm)
2000
Operating mode
Polarized
Protection class
IP67
Setting option
Potentiometer
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
333,90 €
home
Turck-Shop
Products
Others
SM312LVAGM5VQD
Item Total
333,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support