Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LT3BDQPMA4 | TURCK - Your Global Automation Partner
LT3BDQPMA4
LT3BDQPMA4
Order ID no. 3072518
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS/Polycarbonate
Laser class
 2
Light type
Red
Max. range (mm)
5000
Operating mode
Time-of-Flight
Output function
PNP/NPN
Protection class
IP67
Special features
Laser, Teach input
Switching element function
2 x NO contact
Wavelength (nm)
658
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.619,00 €
home
Turck-Shop
Products
Others
LT3BDQPMA4
Item Total
1.619,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support