Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SFP30SS50 | TURCK - Your Global Automation Partner
Pico Guard Accessories Opposed Mode Sensor
SFP30SS50
Order ID no. 3072531
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Approvals
ATEX II 1 G, ATEX II 2 G, ATEX II 3 G
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
217,50 €
Item Total
217,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SFP30SS50
Contact Support