Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QAL50IPQ | TURCK - Your Global Automation Partner
Photoelectric Sensor
QAL50IPQ
Order ID no. 3072676
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
50 mm x 25 mm x 50 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
IR
Max. range (mm)
200
Operating mode
Unpolarized
Output function
PNP/Analog output
Protection class
IP62
Setting option
Push Button
Special features
keep/defer
Switching element function
NO contact
Wavelength (nm)
875
Key Features
Protection class
IP62
In Stock
Price Group
D1
List Price
1.620,00 €
home
Turck-Shop
Products
Others
QAL50IPQ
Item Total
1.620,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support