Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
Q60BB6LAF1400Q-72688 | TURCK - Your Global Automation Partner
Photoelectric sensor Laser Diffuse-Mode Sensor with Adjustable Background Suppression
Q60BB6LAF1400Q-72688
Order ID no. 3072688
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
60 mm x 25 mm x 75 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Laser class
1
Light type
Red
Max. range (mm)
1400
Operating mode
Background suppression, adjustable
Output function
PNP/NPN
Protection class
IP67
Setting option
Remote Teach, Screw Adjustment
Special features
keep/defer
Switching element function
normally open NO
Wavelength (nm)
650
home
Turck-Shop
Products
Others
Q60BB6LAF1400Q-72688
Key Features
Protection class
IP67
Item Total
441,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
441,70 €