Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SM312FPM5VQD | TURCK - Your Global Automation Partner
SM312FPM5VQD MINIBEAM PLAST FIBER/MODIFIED 5V
SM312FPM5VQD
Order ID no. 3072727
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Electrical connection
Connector
Housing material
Plastic
Housing quality
Thermoplastic material
Protection class
IP67
Setting option
Potentiometer
Special features
Wash down
Key Features
Protection class
IP67
Price Group
F3
List Price
333,90 €
home
Turck-Shop
Products
Others
SM312FPM5VQD
Item Total
333,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support