Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
R55FPWQP-72991 | TURCK - Your Global Automation Partner
R55FPWQP-72991
Order ID no. 3072991
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-10
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
97 mm x 30 mm x 25 mm
Electrical connection
Connector
Function
Fiber optic sensor
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
White
Measuring principle
Optical
Operating mode
Plastic fiber
Output function
PNP/NPN
Protection class
IP67
Setting option
Push Button, Remote Teach
Special features
keep/defer, Wash down
Switching element function
NO contact
Switching frequency (kHz)
10
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
417,30 €
home
Turck-Shop
Products
Others
R55FPWQP-72991
Item Total
417,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support