Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SFP30SXP100 | TURCK - Your Global Automation Partner
Pico Guard Accessories
SFP30SXP100
Order ID no. 3073022
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
0
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
B1
List Price
651,00 €
Item Total
651,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SFP30SXP100
Contact Support