Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDWR80X80W W/30 | TURCK - Your Global Automation Partner
Image processing Ring Light
LEDWR80X80W W/30
Order ID no. 3073117
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
87,3 mm x 87,3 mm x 35,5 mm
Electrical connection
Cable
Function
Area light
Housing material
Metal
Housing quality
Low-carbon steel
Light type
White
Protection class
IP20
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
LEDWR80X80W W/30
Item Total
713,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
713,00 €