Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BAT26SM8 | TURCK - Your Global Automation Partner
Glass Fiber
BAT26SM8
Order ID no. 3073127
home
Home
Loading...
Technical Data
Downloads
Accessory type
Glass fiber
Ambient temperature max. (°C)
249
Ambient temperature min. (°C)
-140
Detection type
contactless
Dimensions (L x W x H)
1828 mm
Function
Level detection
Function
Diffuse mode sensor
Function accessories for
Photoelectric sensors
Housing material
Stainless steel
Measuring principle
Optical
Medium
Bulk goods, liquids
Process connection
M8 × 1 male thread
Protection class
IP67
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
218,70 €
Item Total
218,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BAT26SM8
Contact Support