Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QS30VR3FF600 W/30 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Diffuse-Mode Sensor with Fixed Background Suppression
QS30VR3FF600 W/30
Order ID no. 3073201
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
9
Design
Rectangular with thread
Dimensions (L x W x H)
51,5 mm x 22 mm x 44 mm
Electrical connection
Cable
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
600
Operating mode
Background suppression, non-adjustable
Output function
Relay output
Protection class
IP67
Switching element function
NO/NC
Wavelength (nm)
680
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS30VR3FF600 W/30
Item Total
201,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
201,20 €