Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDGA80X80QPMA | TURCK - Your Global Automation Partner
Vision System
LEDGA80X80QPMA
Order ID no. 3073285
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
2
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
92,6 mm x 110,4 mm x 25,4 mm
Electrical connection
Cable with connector
Function
Area light
Housing material
Metal
Housing quality
Low-carbon steel
Light type
Green
Protection class
IP40
Wavelength (nm)
525
In Stock
Price Group
F3
List Price
548,00 €
Item Total
548,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LEDGA80X80QPMA
Contact Support