Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LX3E-73322 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Switching Light Screen
LX3E-73322
Order ID no. 3073322
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
31,8 mm x 25,4 mm x 113,4 mm
Electrical connection
Cable
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
2000
Operating mode
Emitter
Optical resolution (mm)
9.5
Protection class
IP65
Scan field (mm)
67
Wavelength (nm)
880
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
299,30 €
Item Total
299,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LX3E-73322
Contact Support