Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLSE14-1500Q5 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety light curtain for personnel safety Emitter
SLSE14-1500Q5
Order ID no. 3073356
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 1569 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
6000
Number of beams
200
Optical resolution (mm)
14
Protection class
IP65
Scan field (mm)
1500
Start/Restart interlock
adjustable
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
2.791,00 €
Item Total
2.791,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SLSE14-1500Q5
Contact Support