Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLSP14-1500Q85 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety light curtain for personnel safety Emitter/Receiver Pair
SLSP14-1500Q85
Order ID no. 3073368
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 1569 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
6000
Number of beams
200
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1500
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
950
With muting function
No
home
Turck-Shop
Products
Others
SLSP14-1500Q85
Key Features
Protection class
IP65
Item Total
6.474,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
6.474,00 €