Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
SLSCP14-1650Q88 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety light curtain for personnel safety Cascadable Emitter/Receiver Pair
SLSCP14-1650Q88
Order ID no. 3073385
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 1719 mm
Electrical connection
Connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
6000
Number of beams
220
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
1650
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
6.934,00 €
Item Total
6.934,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SLSCP14-1650Q88
Contact Support