Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LEDRR62X62W W/30 | TURCK - Your Global Automation Partner
Vision System ring light
LEDRR62X62W W/30
Order ID no. 3073388
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
66,7 mm x 66,7 mm x 104,1 mm
Electrical connection
Cable
Function
Area light
Housing material
Metal
Housing quality
Low-carbon steel
Light type
Red
Protection class
IP20
Wavelength (nm)
630
Key Features
Protection class
IP20
home
Turck-Shop
Products
Others
LEDRR62X62W W/30
Item Total
352,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
352,40 €