Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
QS18VN6LDQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Laser sensor, diffuse mode
QS18VN6LDQPMA
Order ID no. 3073422
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Laser class
1
Light type
Red
Max. range (mm)
300
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Laser
Switching element function
NO/NC
Wavelength (nm)
650
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
183,70 €
Item Total
183,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
QS18VN6LDQPMA
Contact Support