Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18VN6LLPQPMA | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric sensor Retroreflective laser sensor with polarizing filter
QS18VN6LLPQPMA
Order ID no. 3073424
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Cable length (m)
0.15
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Electrical connection
Cable with connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS
Laser class
1
Light type
Red polarized
Max. range (mm)
10000
Operating mode
Polarized
Output function
NPN
Protection class
IP67
Setting option
Potentiometer
Special features
Laser
Switching element function
NO/NC
Wavelength (nm)
650
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
QS18VN6LLPQPMA
Item Total
207,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
207,90 €