Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LT7PLVQ | TURCK - Your Global Automation Partner
Photoelectric sensor Retroreflective Laser Sensor (Runtime Measurement)
LT7PLVQ
Order ID no. 3073440
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-10
Communication protocol
RS422, SSi
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
95 mm x 42 mm x 93 mm
Electrical connection
Connector
Function
Retroreflective Sensor
Housing material
Plastic
Housing quality
ABS
Laser class
1
Light type
IR
Max. range (mm)
250000
Operating mode
Time-of-Flight
Output function
PNP
Protection class
IP67
Special features
Laser, Pushbutton
Switching element function
2 x NO contact
Wavelength (nm)
900
Key Features
Protection class
IP67
In Stock
Price Group
D1
List Price
4.147,00 €
Item Total
4.147,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LT7PLVQ
Contact Support