Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDIB70X70M W/30 | TURCK - Your Global Automation Partner
Vision System
LEDIB70X70M W/30
Order ID no. 3073452
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
110,4 mm x 92,6 mm x 25 mm
Electrical connection
Cable
Housing material
Metal
Housing quality
Low-carbon steel
Light type
IR
Price Group
F3
List Price
594,00 €
home
Turck-Shop
Products
Others
LEDIB70X70M W/30
Item Total
594,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support