Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
M18TB14 W/30 | TURCK - Your Global Automation Partner
Temperature Sensor Passive Infrared Sensor
M18TB14 W/30
Order ID no. 3073653
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Cable color
Black
Cable length (m)
9
Communication protocol
1-wire-serial
D:S ratio
14:1
Design
Tube
Detection type
contactless
Dimensions (L x W x H)
86,5 mm
Electrical output
Switching output
Electrical connection
Cable
Function
Proximity switch
Housing material
Metal
Housing quality
Stainless steel
Measuring range
0...300 °C
Operating mode
Diffuse
Operating voltage
DC
Output function
PNP/NPN
Process connection
M18 x 1
Protection class
IP67
Special features
Chemical-resistant
Switching element function
normally open NO
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
M18TB14 W/30
Item Total
450,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
450,50 €