Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLSCE14-600P8 | TURCK - Your Global Automation Partner
Safety light curtain for personnel safety Cascadable Emitter
SLSCE14-600P8
Order ID no. 3073906
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 671 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
6000
Number of beams
80
Optical resolution (mm)
14
Protection class
IP65
Scan field (mm)
600
Start/Restart interlock
Adjustable
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
SLSCE14-600P8
Item Total
1.321,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.321,00 €