Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLSCR14-600P8 | TURCK - Your Global Automation Partner
Safety light curtain for personnel safety Cascadable Receiver
SLSCR14-600P8
Order ID no. 3073928
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
Yes
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 671 mm
Electrical connection
Cable with connector
Function
Light curtain
Housing material
Metal
Housing quality
AL
Max. range (mm)
6000
Number of beams
80
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
600
Start/Restart interlock
Adjustable
Switching element function
2 x NC contact
With muting function
No
home
Turck-Shop
Products
Others
SLSCR14-600P8
Key Features
Protection class
IP65
Item Total
1.818,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
1.818,00 €