Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P4E1.3R | TURCK - Your Global Automation Partner
Image Processing
P4E1.3R
Order ID no. 3074153
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Connector type
M12 x 1
Design
Right-angled
Dimensions (L x W x H)
124,5 mm x 66,8 mm x 34,3 mm
Electrical connection
Connector
Function
Edge detection
Housing material
Aluminium
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP20
Switching element function
NO contact
Key Features
Protection class
IP20
Price Group
F3
List Price
4.547,00 €
home
Turck-Shop
Products
Others
P4E1.3R
Item Total
4.547,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support