Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
M18SP6DLQP-74242 | TURCK - Your Global Automation Partner
Photoelectric sensor Diffuse-Mode Sensor
M18SP6DLQP-74242
Order ID no. 3074242
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.15
Connector type
M12 x 1
Design
Tube
Dimensions (L x W x H)
78 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Metal
Housing quality
Stainless steel
Light type
IR
Max. range (mm)
300
Operating mode
Diffuse
Output function
PNP
Protection class
IP69
Special features
Chemical-resistant, Encapsulated, Wash down
Switching element function
Connection programmable
Wavelength (nm)
880
Key Features
home
Turck-Shop
Products
Others
M18SP6DLQP-74242
Protection class
IP69
Item Total
128,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
128,10 €