Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SE61R-74352 | TURCK - Your Global Automation Partner
Photoelectric Sensor
SE61R-74352
Order ID no. 3074352
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
0.685
Electrical connection
Cable
Design
Rectangular
Dimensions (L x W x H)
12,7 mm x 31,8 mm x 38,1 mm
Housing material
Plastic
Housing quality
PC
Function
Opposed mode sensor (receiver)
Output function
PNP/NPN
Protection class
IP66
Max. range (mm)
1800
Switching element function
Light operation
Key Features
Protection class
IP66
In Stock
Price Group
F3
List Price
€44.30
SE61R-74352
Products
Item Total
€44.30
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support