Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLSK14-750Q88-2RE15 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Safety Light Curtain
SLSK14-750Q88-2RE15
Order ID no. 3074359
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cascadable
No
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
45 mm x 36 mm x 821 mm
Electrical connection
Connector
Function
Light screen
Housing material
Metal
Housing quality
AL
Light type
IR
Max. range (mm)
6000
Number of beams
100
Optical resolution (mm)
14
Output function
2 x PNP
Protection class
IP65
Scan field (mm)
750
Start/Restart interlock
adjustable
Switching element function
2 x NC contact
Wavelength (nm)
950
With muting function
No
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
4.010,00 €
home
Turck-Shop
Products
Others
SLSK14-750Q88-2RE15
Item Total
4.010,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support