Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T8AP6D100Q-74705 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
T8AP6D100Q-74705
Order ID no. 3074705
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Tube
Dimensions (L x W x H)
15,8 mm
Electrical connection
Cable with connector
Function
Proximity switch
Housing material
Plastic
Housing quality
Thermoplastic material
Light type
Red
Max. range (mm)
100
Operating mode
Diffuse
Output function
PNP
Protection class
IP67
Switching element function
NO contact, light operation
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
146,20 €
home
Turck-Shop
Products
Others
T8AP6D100Q-74705
Item Total
146,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support