Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
T18GRBPQ | TURCK - Your Global Automation Partner
LED signal light Beacon
T18GRBPQ
Order ID no. 3074792
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-40
Cascadable
No
Connector type
M12 x 1
Design
Threaded barrel
Dimensions (L x W x H)
53,5 mm x 30,1 mm x 32,4 mm
Dimmable
No
Electrical connection
Connector
Function
Spotlight
Housing material
Plastic
Housing quality
Thermoplastic polyester
Input type
PNP
Light type
Blue, Green, Red
Number of colors/segments
3
Protection class
IP67
Key Features
Protection class
home
Turck-Shop
Products
Others
T18GRBPQ
IP67
Item Total
93,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
93,00 €