Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
MM2-TA-12B | TURCK - Your Global Automation Partner
Safety technology Muting Module
MM2-TA-12B
Order ID no. 3074934
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Design
Rectangular
Dimensions (L x W x H)
220 mm x 60 mm x 40 mm
Electrical connection
Connector
Function
Muting module
Housing material
Plastic
Housing quality
PA
Operating voltage
DC
Output function
2 x PNP
Protection class
IP65
Switching element function
2 x NC contact
With muting function
Yes
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
1.334,00 €
Item Total
1.334,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
MM2-TA-12B
Contact Support