Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QS18EN6DVQ8 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Photoelectric Sensor
QS18EN6DVQ8
Order ID no. 3075223
home
Home
Loading...
Technical Data
Downloads
Special features
keep/defer
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Electrical connection
Connector
Connector type
M12 x 1
Design
Rectangular with thread
Dimensions (L x W x H)
31 mm x 15 mm x 35 mm
Housing material
Plastic
Housing quality
ABS
Light type
Red
Function
Proximity switch
Operating mode
Diffuse
Output function
NPN
Protection class
IP67
Max. range (mm)
600
Setting option
Push Button, Remote Teach
Switching element function
NO contact
Wavelength (nm)
630
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
€103.70
home
Turck-Shop
Products
Others
QS18EN6DVQ8
Item Total
€103.70
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support