Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
QT50ULBQ6-75390 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Ultrasonic sensor Diffuse-mode sensor
QT50ULBQ6-75390
Order ID no. 3075390
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Rectangular
Dimensions (L x W x H)
67,4 mm x 74 mm x 100,2 mm
Electrical connection
Connector
Function
Proximity switch
Housing material
Plastic
Housing quality
ABS
Max. range (mm)
8000
Output function
Analog output
Protection class
IP67
Radiation direction
straight
Special features
Pushbutton
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
1.011,00 €
home
Turck-Shop
Products
Others
QT50ULBQ6-75390
Item Total
1.011,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support