Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
SLM10P6QN | TURCK - Your Global Automation Partner
Photoelectric Sensor
SLM10P6QN
Order ID no. 3075449
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M8 x 1
Design
Fork
Dimensions (L x W x H)
80 mm x 12 mm x 42 mm
Electrical connection
Connector
Function
Slot sensor
Housing material
Metal/plastic
Housing quality
ZN
Light type
Red
Max. range (mm)
10
Output function
PNP
Protection class
IP67
Setting option
Potentiometer
Switching element function
NO contact
Wavelength (nm)
680
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
257,30 €
Item Total
257,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
SLM10P6QN
Contact Support