Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
P4ORK0608MSRRE | TURCK - Your Global Automation Partner
Solution Kit - PresencePLUS P4 Omni Right Angle
P4ORK0608MSRRE
Order ID no. 3075497
In Stock
home
Home
Loading...
Technical Data
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Communication protocol
EtherNet/IP, Modbus TCP, PCCC, RS232
Connector type
M12 × 1
Design
Right-angled
Dimensions (L x W x H)
124,5 mm x 66,8 mm x 34,3 mm
Electrical connection
Connector
Focal distance (mm)
12
Function
Multifunctional
Housing material
Metal
Housing quality
AL
Operating voltage
DC
Output function
PNP/NPN
Protection class
IP20
Switching element function
NO contact
Key Features
Protection class
IP20
Price Group
F3
List Price
6.147,00 €
Item Total
6.147,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
P4ORK0608MSRRE
Contact Support