Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LEDRO100W-D W/30 | TURCK - Your Global Automation Partner
Vision System
LEDRO100W-D W/30
Order ID no. 3075526
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
0
Cable length (m)
9
Design
Rectangular
Dimensions (L x W x H)
109,3 mm x 109,3 mm x 178 mm
Electrical connection
Cable
Function
Area light
Housing material
Metal
Housing quality
Anodized AL
Light type
Red
Protection class
IP40
Wavelength (nm)
630
Key Features
Protection class
IP40
In Stock
Price Group
F3
List Price
1.714,00 €
home
Turck-Shop
Products
Others
LEDRO100W-D W/30
Item Total
1.714,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support